Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Belt guides - Belt guides R / flat
Bill of material
Belt guides R / flat KETTEN FUCHS Artikel-Nr. R 30x30
CNSORDERNO
Order number
R 30x30
B
39 mm
H
15 mm
SB
31 mm
SH
3.0 mm
SL
Standard length
2000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices